PNP Bipolar Power Transistor

Favorite

Overview

This series of plastic, medium-power PNP transistors can be used for amplifier and switching applications. Complementary types are BD437 and BD441.

  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD436S

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

PNP

General Purpose

0.5

4

32

32

5

-

1.1

85

475

3

36

Price N/A

More Details

BD436STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.5

4

32

32

5

-

1.1

85

475

3

36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :